IESNA:LM-63-2002
[TEST]P1389557
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-730-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29343.8
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
190.5 246.1 515.9 1389.0 2690.7 3690.8 4341.6 5008.4 5849.7 6826.0 7841.9 9207.1 10643.8 11985.2 13302.7 14493.3 15310.8 15596.6 
15525.1 14945.7 14215.5 13175.7 12191.5 12413.8 13437.7 14636.2 15302.9 15382.3 15231.5 15041.0 13763.1 11842.3 7754.6 754.0 
206.4 103.2 71.4 0.0 
190.5 246.1 547.7 1373.1 2611.3 3698.7 4373.4 4976.6 5810.0 6754.6 7857.8 9127.8 10556.5 12024.8 13334.5 14509.2 15279.1 15564.8 
15477.5 14969.5 14191.7 13167.8 12270.9 12405.8 13445.6 14564.7 15295.0 15414.0 15247.3 15025.1 13866.3 11897.9 8095.9 
889.0 206.4 103.2 79.4 0.0 
190.5 246.1 500.0 1333.4 2476.4 3619.4 4262.3 4905.2 5714.8 6706.9 7786.4 9072.2 10366.0 11691.5 12802.7 13826.6 14660.0 15112.4 
15191.8 14858.4 14286.9 13691.7 13159.9 12969.4 13564.7 14667.9 15501.3 15858.5 15826.8 15691.8 14842.5 13080.5 10175.5 
2071.6 222.2 127.0 95.2 0.0 
190.5 238.1 444.5 1166.8 2278.0 3301.9 4198.8 4865.5 5579.8 6611.7 7675.3 8897.6 10215.2 11429.6 12477.3 13286.9 14001.2 14675.9 
15183.8 15310.8 15136.2 14882.2 14731.4 14747.3 15025.1 15802.9 16676.0 17311.0 17469.8 17453.9 16818.9 15414.0 12517.0 
4643.3 246.1 158.7 127.0 0.0 
190.5 230.2 388.9 881.0 1849.4 2912.9 3873.3 4682.9 5405.2 6278.3 7381.6 8564.2 9794.5 11024.8 12215.3 13096.4 13779.0 14310.8 
14802.9 15136.2 15445.8 15517.2 15580.7 15707.7 15985.5 16501.4 17231.6 17850.7 18049.2 18120.6 17596.8 15596.6 12572.5 
8143.6 365.1 206.4 158.7 0.0 
190.5 230.2 349.2 746.1 1587.4 2611.3 3643.2 4516.3 5230.6 6079.9 7056.2 8294.4 9564.3 10818.4 12016.9 12985.2 13620.2 14088.5 
14445.7 14755.2 15033.0 15287.0 15517.2 15787.1 16168.1 16652.2 17350.7 17977.7 18184.1 18168.2 17239.6 15168.0 12937.6 
9111.9 1087.4 230.2 182.6 0.0 
190.5 222.2 333.4 627.0 1333.4 2262.1 3278.1 4238.5 5032.2 5849.7 6762.5 7961.0 9127.8 10302.5 11532.7 12517.0 13302.7 13707.5 
13969.5 14263.1 14572.7 14874.3 15231.5 15636.3 16009.3 16549.0 17223.7 17858.7 18017.4 17795.2 16517.3 14715.6 12953.5 
9286.5 2151.0 269.9 206.4 0.0 
190.5 222.2 277.8 444.5 793.7 1508.1 2357.3 3222.5 4238.5 5143.3 6000.5 6849.8 7849.9 8945.2 10064.4 11215.3 12215.3 12890.0 13366.2 
13739.3 14104.4 14421.9 14763.2 15072.7 15374.3 15691.8 16239.5 16739.5 16668.1 16382.4 15247.3 14001.2 11937.5 9159.5 
5452.9 381.0 277.8 0.0 
190.5 214.3 238.1 301.6 444.5 706.4 1206.5 1865.2 2611.3 3468.6 4365.5 5302.0 6230.7 7119.7 8032.4 8977.0 10016.7 10921.6 11834.4 
12588.4 13231.3 13779.0 14302.8 14755.2 15144.2 15485.5 15620.4 15501.3 15207.7 14874.3 13874.2 12612.2 10342.2 7738.8 4992.5 
1476.3 341.3 0.0 
190.5 206.4 214.3 238.1 269.9 333.4 436.5 595.3 833.4 1222.3 1730.3 2317.7 2976.4 3627.3 4429.0 5214.7 6111.6 7095.8 8135.6 9262.7 10405.7 
11445.4 12342.3 13064.6 13731.3 14231.4 14525.1 14525.1 14160.0 13771.0 11755.0 8064.2 4127.3 1960.5 1008.0 349.2 333.4 0.0 
190.5 198.4 198.4 198.4 206.4 206.4 214.3 230.2 254.0 285.7 325.4 381.0 436.5 508.0 603.2 730.2 881.0 1071.5 1333.4 1690.6 2182.7 2849.5 3833.7 
5032.2 6619.6 8246.7 9413.5 9604.0 8786.5 7818.1 5619.5 3873.3 2555.8 1381.1 476.2 87.3 23.8 0.0 
190.5 190.5 190.5 190.5 182.6 182.6 182.6 174.6 182.6 182.6 190.5 198.4 206.4 214.3 214.3 222.2 230.2 246.1 261.9 293.7 349.2 412.7 547.7 785.8 1222.3 
2000.2 3087.6 3825.7 3413.0 2865.3 1484.3 722.3 317.5 111.1 55.6 31.7 15.9 0.0 
190.5 190.5 182.6 174.6 166.7 158.7 150.8 150.8 142.9 142.9 142.9 142.9 134.9 134.9 127.0 119.1 111.1 95.2 95.2 87.3 87.3 87.3 87.3 79.4 71.4 79.4 
87.3 95.2 95.2 79.4 47.6 39.7 23.8 23.8 15.9 15.9 15.9 0.0 
190.5 182.6 166.7 150.8 142.9 127.0 119.1 111.1 103.2 95.2 87.3 79.4 63.5 55.6 47.6 31.7 23.8 23.8 15.9 15.9 15.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 7.9 7.9 
7.9 7.9 15.9 15.9 0.0 
190.5 166.7 150.8 134.9 127.0 111.1 103.2 87.3 71.4 63.5 47.6 39.7 31.7 23.8 15.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 
7.9 15.9 0.0 
190.5 166.7 142.9 127.0 111.1 95.2 79.4 63.5 39.7 31.7 23.8 15.9 15.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 
15.9 0.0 
190.5 158.7 134.9 111.1 95.2 79.4 55.6 39.7 23.8 15.9 15.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 
7.9 0.0 
190.5 150.8 127.0 111.1 87.3 63.5 47.6 31.7 15.9 15.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 7.9 
0.0 
190.5 150.8 127.0 103.2 87.3 55.6 39.7 23.8 15.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 
0.0 
190.5 158.7 127.0 103.2 87.3 55.6 39.7 23.8 15.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
190.5 158.7 127.0 103.2 87.3 55.6 39.7 31.7 23.8 15.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
190.5 158.7 127.0 103.2 87.3 63.5 47.6 31.7 23.8 15.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
